836K Landfill Compactor

Overview

Specifications

Benefits & Features

Standard / Optional Equip.

Overview

836K Landfill Compactor

Cat Landfill Compactors are designed with durability built in, ensuring maximum availability through multiple life cycles. With optimized performance and simplified serviceability, our machines allow you to operate more efficiently and safely. Introduced in 1993, the 836 has been the industry leader for over 20 years. Focused on helping our customers succeed, we have continued to build upon each new series. The 836K continues our legacy of reliability, performance, safety, operator comfort, serviceability, and efficiency.
Specifications

Engine

Gross Power
562 hp
419 kW
Net Power
496 hp
370 kW
Engine Model
Cat® C18 ACERT™
Cat® C18 ACERT™
Benefits & Features
Efficiency and Productivity
Delivering efficiency and productivity you demand through integrated machine systems.
» Learn More


Structures
Best built for the toughest conditions.
» Learn More


Power Train
Operate more efficiently with improved power and control.
» Learn More


Specifications

Engine

Gross Power
562 hp
419 kW
Net Power
496 hp
370 kW
Engine Model
Cat® C18 ACERT™
Cat® C18 ACERT™
Bore
5.71 in
145 mm
Stroke
7.2 in
183 mm
Displacement
1104.5 in3
18.1 L
Rated Power (Lab)
555 hp
414 kW
Net Power – SAE J1349: Direct Drive – Gross Power
496 hp
370 kW
Net Power – SAE J1349: Converter Drive – Torque Rise
52 %
52 %
Gross (SAE J1349)
562 hp
419 kW
Rated Power (Net ISO 14396)
553 hp
412 kW
Net Power – SAE J1349: Direct Drive – Torque Rise
52 %
52 %
Net Power – SAE J1349: Converter Drive – Gross Power
496 hp
370 kW
Maximum Gross Torque @ 1,300 rpm
2275 lb ft
3085 N·m
Maximum Altitude without Derating
7500 ft
2286 m
High Idle Speed
2120 RPM
2120 RPM
Low Idle Speed
750 RPM
750 RPM
Emissions
Tier 4 Final/Stage IV
Tier 4 Final/Stage IV

Transmission

Travel Speeds: Forward – Lockup 1st
4 mph
6.5 km/h
Travel Speeds: Forward – Converter 2nd
6.8 mph
10.9 km/h
Travel Speeds: Forward – Lockup 2nd
7.3 mph
11.7 km/h
Travel Speeds: Reverse – Converter 1st
4 mph
6.5 km/h
Travel Speeds: Reverse – Lockup 1st
4.3 mph
6.9 km/h
Travel Speeds: Forward – Converter 1st
3.9 mph
6.2 km/h
Travel Speeds: Reverse – Converter 2nd
6.5 mph
10.4 km/h
Travel Speeds: Reverse – Lockup 2nd
7.6 mph
12.3 km/h
Transmission Type
Planetary - Powershift - ECPC
Planetary - Powershift - ECPC

Hydraulic System

Lift System
Double Acting Cylinder
Double Acting Cylinder
Hydraulic System
Flow Sharing Implement
Flow Sharing Implement
Steering System
Double Acting - End Mounted
Double Acting - End Mounted
Main Relief Pressure
3495 psi
24100 kPa
Pump Flow at 2,006 rpm
66 gal/min
250 L/min
Bore
5 in
127 mm
Stroke
29.1 in
740 mm
Vehicle Articulation Angle
86 Degrees
86 Degrees
Bore
5.5 in
137.9 mm
Maximum Supply Pressure
4640 psi
32000 kPa
Stroke
40.2 in
1021 mm

Axles

Front
Planetary - Fixed
Planetary - Fixed
Oscillation Angle
13 Degrees
13 Degrees
Rear
Planetary - Oscillating
Planetary - Oscillating

Brakes

Parking Brake
Spring Applied, Hydraulic Released
Spring Applied, Hydraulic Released
Control System
Full Hydraulic Split Circuit
Full Hydraulic Split Circuit

Service Refill Capacities

Fuel Tank
209 gal
793 L
Cooling System
28 gal
107 L
Crankcase
16 gal
60 L
Transmission
32 gal
120 L
Differentials and Final Drives – Front
49 gal
186 L
Differentials and Final Drives – Rear
50 gal
190 L
Diesel Engine Fluid Tank
9 gal
32.8 L
Hydraulic System (tank only)
63 gal
240 L

Weights

Operating Weight
123319 lb
55927 kg

Cab

Interior Sound Level – Standard
72 dB(A)
72 dB(A)
Interior Sound Level – Suppression
71 dB(A)
71 dB(A)
Exterior Sound Level – Standard
111 dB(A)
111 dB(A)
Exterior Sound Level – Suppression
109 dB(A)
109 dB(A)

Operating Specifications

Maximum Operating Weight – Multiple Blade and Wheel Offerings
123319 lb
55927 kg
Operating Weight with Full Tank Capacities and U-blade
123319 lb
55927 kg

Dimensions (Approximate)

Height to Top of Cab with A/C
15.27 ft
4655 mm
Height to Top of Exhaust Pipe
15.12 ft
4608 mm
Height to Top of Hood
11.22 ft
3421 mm
Ground Clearance to Bumper
3.38 ft
1029 mm
Center Line of Rear Axle to Edge of Counterweight
10.46 ft
3187 mm
Hitch to Center Line of Front Axle
7.46 ft
2275 mm
Wheelbase
14.93 ft
4550 mm
Width over Wheels
14.04 ft
4280 mm
Height to ROPS/Canopy
14.06 ft
4284 mm
Turning Radius – Inside of Wheels
11.93 ft
3635 mm
Height to Top of Cab with Strobe
15.9 ft
4845 mm
Length with Blade on Ground (straight blade)
33.41 ft
10182 mm
Ground Clearance
2.07 ft
632 mm

Hydraulic System – Steering

Steering System – Circuit
Steering Double Acting - End Mounted
Steering Double Acting - End Mounted
Steering Pressure Limited
3495 psi
24100 kPa
Total Steering Angle
86 Degrees
86 Degrees
Maximum Flow @ × rpm
52 L/min @ 2,006 rpm
52 L/min @ 2,006 rpm
Steering System – Pump
Piston - Variable Displacement
Piston - Variable Displacement

Wheels and Tips

Tips per Wheel
40
40
Drum Width
4.59 ft
1400 mm
Drum Diameter
5.81 ft
1770 mm
Diameter with Tips
7 ft
2125 mm

Benefits & Features

Impeller Clutch Torque Converter (ICTC)

Lower your cost per ton utilizing advanced ICTC
  • Reduce wheel slippage and tip wear by modulating rimpull from 100 to 25 percent while depressing left pedal. After 25 percent rimpull is achieved the left pedal applies the brake.
  • Reduce the potential for wheel slippage without reducing hydraulic efficiency.
  • Improve fuel efficiency in certain applications with our lock-up clutch torque converter providing direct drive.

Steering and Transmission Integrated Control System (STIC™)

Experience maximum responsiveness and control with STIC that combines directional selection, gear selection and steering into a single lever.
  • Simple side-to-side motion turns machine right or left, minimizing operator movements.
  • Easy to operate finger controlled gear selection.
  • Smoother, faster cycles help reduce operator fatigue through the use of low effort integrated controls.

Steering System

Confident machine operation starts with precise machine control enabled by the 836K’s load sensing hydraulic steering system.
  • Increase efficiency with our variable displacement piston pumps.
  • Achieve precise positioning for easy loading in tight areas with 43 degrees each way of steering articulation.
  • Enhance operator comfort with integrated steering and transmission control functions.

Electro Hydraulic Controls

Operators increase productivity with our responsive implements feature.
  • Operate comfortably through electronically controlled hydraulic cylinder stops.
  • Handle easy-to-use soft detent controls.
  • Conveniently set automatic implement kickouts from inside the cab.

Improved Hydraulic Efficiency

Efficiency at your landfill is critical for your business. Improved hydraulic efficiency is achieved with new flow sharing implement and steering variable displacement load sensing piston pumps. Since hydraulic flow is now on demand, you will see improved fuel efficiency.
Efficiency and Productivity
Delivering efficiency and productivity you demand through integrated machine systems.
» Learn More


We know the harsh environment your machines encounter at the working face of your landfill on a daily basis. This is why the 836 is specifically designed and made with purpose built structures to remain safe and durable for the long run.

Robust Structures

Your bottom line is improved by highly durable structures that achieve multiple life cycles and withstand the toughest loading conditions.
  • Full box-section rear frame resists torsional shock and twisting forces.
  • Heavy-duty steering cylinder mounts efficiently transmit steering loads into the frame.
  • Axle mounting has been optimized for increased structural integrity.
  • Lower hitch pin, frame plate, and bearing size have been increased for longer life.

Structures
Best built for the toughest conditions.
» Learn More


Cat Planetary Powershift Transmission

Building your success begins with a best-in-class transmission.
  • Consistent, smooth shifting and efficiency through integrated electronic controls that utilize Advanced Productivity Electronic Control Strategy (APECS).
  • Long life and reliability through heat treat gear and metallurgy.
  • Two forward and two reverse speeds to match your application.

Cat C18 ACERT Engine

The Cat C18 ACERT engine is built and tested to meet your most demanding applications while meeting U.S. EPA Tier 4 Final/EU Stage IV Technology emission standards.
  • Fully integrated electronic engine controls works in concert with the entire machine to make your fuel go farther.
  • Use less fuel idling with Engine Idle Shutdown.
  • Maximized durability with Delayed Engine Shutdown.

Cat Torque Converter with Lock-up Clutch

  • Eliminates TC losses while lowering system heat.
  • Improves travel speeds.

Power Train
Operate more efficiently with improved power and control.
» Learn More


Your operators can work more efficiently and stay comfortable with our customer-inspired cab features.

Entry and Exit

Enter and exit the cab easily and safely with these newly designed, ergonomic features.
  • Fold up STIC steer/armrest.
  • Reduced access stairway angles.
  • Standard stairway lighting.

Cat Comfort Series III Seat

Enhance comfort and help reduce operator fatigue with Cat Comfort Series III seat.
  • Mid back design and extra thick, contoured cushions.
  • Air suspension system.
  • Easy-to-reach seat levers and controls for six way adjustments.
  • Seat-mounted implement pod and STIC steer that moves with the seat.
  • 76 mm (3 in) wide retractable seat belt.

Control Panel

Ergonomic placement of switches and information display keep your operators comfortable all day every day.
  • Large backlit membrane switches feature LED activation indicators.
  • Switches feature ISO symbols for quick function identification.
  • Two position rocker switch activates the electro hydraulic park brake.

Environment

Your operator’s productivity is enhanced with our clean, comfortable cab environment.
  • Experience reduced vibrations from isolation cab mounts and seat air suspension.
  • Maintain desired cab temperature with automatic temperature controls.
  • Pressurized cab with filtered air.
  • Reduced sound levels.
  • Convenient floor storage tray/lunch box.

Operator Station
Best-in-class operator comfort and ergonomics.
» Learn More


The 836K electronic systems have been completely integrated to function as one machine. This integration creates a smart machine and more informed operator, maximizing the productivity of both.

Cat Product Link™

Cat Product Link allows remote monitoring of equipment to improve overall fleet management effectiveness. Events and diagnostic codes, as well as hours, fuel, idle time and other information are transmitted to a secure web based application, VisionLink®. VisionLink includes powerful tools to convey information to users and dealers, including mapping, working and idle time, fuel level and more.

VIMS™ 3G

We have worked hard to help our customers and operators perform at their best through our Vital Information Management System (VIMS 3G).
  • Easy-to-view graphical information display features a large touch screen interface.
  • Intuitive operation and easy navigation with our enhanced user interface.
  • Decrease service time by keeping operators informed about machine system malfunction or operation.

Technology Solutions
Greater productivity through Integrated Electronic Systems.
» Learn More


We can help you succeed by ensuring your 836K has design features to reduce your downtime.

  • Safe and convenient service with ground level or platform access and grouped service points.
  • Swing-out doors on both sides of the engine compartment provide easy access to important daily service checks.
  • Ecology drains for ease of service and prevention of spilling potential environmental contaminants.
  • Reduce downtime with VIMS system notifications so your operators and technicians can resolve any problems before failure.
  • Quick visual inspection and minimize fluid contamination with sight gauges.

Serviceability
Enabling high uptime by reducing your service time.
» Learn More


Legendary Cat Dealer Support

A valued partner, your Cat dealer is available whenever you need them.
  • Preventive maintenance programs and guaranteed maintenance contracts.
  • Best-in-class parts availability.
  • Improve your efficiency with operator training.
  • Genuine Cat Remanufactured parts.

Customer Support
Your Cat dealers know how to keep your machines productive.
» Learn More


We are constantly improving our products in an effort to provide a safe work environment for the operator and those who work on your job site.

Machine Access

  • Left and right hand stairs with 45 degree angle enhance safety for operators getting on and off the 836K.
  • Continuous walkway with non-skid surfaces are designed into the service areas.
  • Maintain three points of contact at all times through ground level or platform accessible service areas.

Visibility

  • Optional heated mirrors ensure enhanced visibility for safe operation.
  • Standard Cat Vision with in-cab monitor increase operator awareness around the machine.
  • Optional LED lights provide excellent workspace visibility.
  • Optional cab mounted LED warning beacons.

Operator Environment

  • Reduced vibrations to the operator with isolated cab mounts and seat mounted implement and steering controls.
  • Low interior sound levels.
  • Pressurized cab with filtered air.
  • Standard 76 mm (3 in) seat belts on the operator seat.

Safety
Making your safety our priority.
» Learn More


Protecting the Environment

Environmental responsibility is designed and built into our 836K’s features.
  • Burns less fuel than the previous model to minimize your carbon footprint.
  • Engine Idle Shutdown can help you save fuel by avoiding unnecessary idling.
  • Reduce waste to the environment with our maintenance free batteries.
  • Built for multiple lives, the Cat 836 is one of the most rebuilt products. To assist with maximizing machine life, Caterpillar provides a number of sustainable options such as our Reman and Certified Rebuild programs. In these programs, reused or remanufactured components can deliver cost savings of 40 to 70 percent, which lowers operating cost while benefiting the environment.
  • Caterpillar offers retrofit packages to bring new features to older machines, maximizing your resource. And, when you go through the Cat Certified Rebuild program, these retrofit kits are part of the rebuild process.

Sustainability
Stewards of the environment.
» Learn More


Guarding

Working in the toughest application, the purpose built 836K Landfill Compactor has specialized waste guarding to protect key components and systems from damage, debris, chemicals, premature wear, or wrapping of the material around components. This additional guarding includes:
  • Engine and Power Train Guards - Hydraulically actuated guards help prevent trash build-up and shield components.
  • Front Frame Guards - Front frame guards prevent trash build-up inside the frame. This guard further protects components and hydraulic lines.
  • Axle Wrapping and Seal Guarding - The guarding prevents material from wrapping and binding around the axles, as well as assist in ease of cleaning.
  • Major System Guarding and Sight Gauges - The hydraulic tank, the hydraulic system oil tube, and transmission oil tube are guarded to resist damage from debris. The sight gauges for the hydraulic and transmission are easily visible from ground level. The fuel tank is positioned away from the debris in the front frame and is easily accessed.
  • Air Inlet Screen - The vertically corrugated, fine mesh, air inlet screen helps reduce trash from entering the radiator area and allows for debris to fall off.
  • Striker Bars and Optional Cleaner Fingers - Striker bars are located in front of and behind the rear wheels and behind the front wheels. Striker bars help to keep wheels free of debris to assist the wheel step tips in maintaining good compaction. In cohesive material or severe packing conditions, optional cleaner fingers are available to further assist in keeping the wheel step tips clean.
  • Extended Roof - An oversized roof extends past the cab doors and windows to minimize debris build up.



Waste Protection
Maximize uptime, long life - it’s what you expect from your bottom line.
» Learn More


New Long Life Paddle and Plus Design Compactor Tips

Providing up to 40% longer life than previous offering. Designed specifically to compliment Cat machines. Improving machine performance!
  • Longer wear life
  • Maintaining traction

Three new wheel and tip configurations are available to meet your particular application: 1) Paddle Tip - High performance and less fuel burn with more traction and less weight. 2) Plus Tip - Traditional design for increased side slope stability. 3) Combination Tip - Both paddle and plus tips to give high performance with side slope stability.
Wheels and Tips
More options to fit your operation.
» Learn More


Data from customer machines show Cat landfill compactors are among the most fuel efficient machines in the industry. Several features contribute to this excellent fuel efficiency:
  • Positive Flow Control Hydraulics - Provides only the hydraulic flow required by the implement and steering systems for improved fuel efficiency and greater rimpull.
  • ACERT Engine - Advanced engine controls maximizes power and efficiency.
  • Engine Idle Shutdown - Automatic engine and electrical system shutdown conserves fuel.
  • Lockup Torque Converter - Transfers more power to the ground and optimizes fuel efficiency in all applications.
  • Advanced Productivity Electronic Control Strategy (APECS) - All new APECS transmission controls provides greater momentum on grades and fuel savings by carrying that momentum through the shift points. Machine configuration, operator technique, and job site layout can impact fuel consumption.
  • Machine Configuration - Select the correct blade and wheel configuration based on your individual application.

Operating Costs
Save time and money by working smart.
» Learn More


Standard / Optional Equip.

836K Standard Equipment

POWER TRAIN
Advanced Productivity Electronic Control Shifting (APECS)
Air to air aftercooler
Brakes, fully hydraulic, enclosed, wet multiple disc brakes
Cat Clean Emission Module, insulated
Electro hydraulic parking brake
Engine, Cat C18 with ACERT Technology
U.S. EPA Tier 4/EU Stage IV Technology
Fuel priming pump, electric
Fuel to air cooler
Ground level engine shutoff
Guard (3 piece) transmission
Heat shield, turbo and exhaust manifold
Hydraulically driven demand fan
Integrated braking
Radiator, Next Generation Modular (NGMR)
Separated cooling system
Starting aid (ether) automatic
Throttle lock
Torque converter with lockup clutch (LUC)
Turbine precleaner, engine air intake
Transmission, planetary, with 2F/2R speed range control
Underhood ventilation system
ELECTRICAL
Alarm, back-up
Alternator, 150 amp
Batteries, maintenance-free (4-1,000 CCA)
Converter, 10-15 amp, 24V to 12V
Lighting system, halogen (front and rear)
Lighting, access stairway
Starter, electric (heavy duty)
Starter lockout (ground level)
Starting receptacle for emergency start
Transmission lockout (ground level)
OPERATOR ENVIRONMENT
Air conditioner
Cab, sound-suppressed and pressurized
Internal four-post rollover protective structure (ROPS/FOPS)
Radio ready for (entertainment) includes antenna, speakers and converter (12V, 10-15 amp) 12V power port for mobile phone or laptop connection
Camera, rear vision
Coat and hard hat hooks
Flip-up armrest
Heater and defroster
Horn, electric
Hydraulic controls (floor mounted)
Implement hydraulic lockout
Laminated glass
Light, (dome) cab
Lunchbox and beverage holders
Instrumentation, Gauges: - DEF fluid level - Hydraulic oil temperature - Speedometer/tachometer - Torque converter temperature
Instrumentation, Warning Indicators: - Action alert system, three category - Axle/brake oil temp, front - Brake oil pressure - Electrical system, low voltage - Engine failure malfunction alert and action lamp
Mirrors, rearview (externally mounted)
Parking brake status
Radio, CB (ready)
Seat, Cat Comfort, (cloth) air suspension
Seat belt, retractable, 76 mm (3") wide
STIC Control System with steering lock
Sun visor, front
Tinted glass
Transmission gear (indicator)
Vital Information Management System (VIMS) with graphical information display: external data port, customizable operator profiles
Wet-arm wipers/washers (front and rear)
Intermittent wipers (front and rear)
WHEELS
Wheels, paddle and plus tip
GUARDS
Guards, axle (front and rear)
Guards, cab window
Guards, crankcase and power train, hydraulically powered
Guards, rear fan and grill
BLADES
Bulldozer arrangement is included in the standard equipment. Bulldozer blades are optional.
FLUIDS
Antifreeze, premixed 50% concentration of extended life coolant with freeze protection to -34° C (-29° F)
OTHER STANDARD EQUIPMENT
Auto Blade Positioner (ABP)
Counterweight
Demand fan/swing out (hydraulic reversible)
Doors, service access locking
Ecology drains for engine, radiator, hydraulic tank
Electronic clutch pressure control and remote mounted pressure taps
Emergency platform egress
Engine, crankcase, 250 hour interval with CJ-4 oil
Fuel tank, 793 L (210 gal)
Hitch, drawbar with pin
Hoses, Cat XT™
Hydraulic oil cooler
Hydraulic, steering and brake filtration/screening system
Oil sampling valves
Product Link
Stairways, fixed-L/R (rear access)
Steering, load sensing
Vandalism protection caplocks
Venturi stack

836K Optional Equipment

4-Hydraulic belly guard actuators
Additional starter and batteries
Cab, rubber mounted glass
Cleaner finger arrangement
Fast fill fuel
Flashing strobe
Fuel line heater
Heated and ventilated seat
Heated mirrors
High speed oil change
Optimax engine precleaner dust ejector
Panoramic mirror
Premium LED lights
Radio, AM/FM/CD/MP3
Radio, Sirius/USB/Bluetooth
RESPA cab precleaner
Seat belt reminder
Sound suppression
Swingout stairs
Various blades
Straight blade
U-blade
Semi U-blade
Various tip and wheel arrangements
Paddle
Plus
 

About Cat

The Cat equipment product line, consisting of more than 300 machines, sets the standard for our industry. We plan to help you meet your needs with our equipment, with our distribution and product support system, and the continual introduction and updating of products.

Our Company

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.