TH414 Telehandler

Overview

Specifications

Benefits & Features

Standard / Optional Equip.

Work Tool Attachments

Overview

TH414 Telehandler

For precision lift and place performance, you’ll find the extra reach and payload you need with the TH414. The TH414 offers 3700 kg load capacity and a maximum lift height of 13.7 metres.
Specifications

Engine

Engine Model
C4.4 DITAAC
C4.4 DITAAC
Gross Power
101 hp
74.5 kW
Maximum Torque
302.4 lb ft
410 N·m
Benefits & Features
Operator Station
The operator station provides comfort and protection with improved job site visibility and convenient, easier to use controls.
» Learn More


Ease of Operation
Ease of operation was extremely important in the design of the TH414. The single lever joystick is designed to maximize operator efficiency.
» Learn More


Performance
The TH414 delivers high performance to meet your specific job site needs.
» Learn More


Specifications

Engine

Engine Model
C4.4 DITAAC
C4.4 DITAAC
Gross Power
101 hp
74.5 kW
Maximum Torque
302.4 lb ft
410 N·m
Bore
4.13 in
105 mm
Stroke
5 in
127 mm
Displacement
268.5 in3
4.4 L

Weights

Operating Weight
20635 lb
9360 kg

Operating Specifications

Rated Load Capacity
8157 lb
3700 kg
Maximum Lift Height
45.93 ft
14000 mm
Load at Max Height – Stabilizers Down
8157 lb
3700 kg
Load at Max Height – Stabilizers Up
4409 lb
2000 kg
Maximum Forward Reach
30 ft
9225 mm
Load at Max Reach – Stabilizers Down
2535 lb
1150 kg
Load at Max Reach – Stabilizers Up
772 lb
350 kg
Top Travel Speed
20 mph
32 km/h
Load at Max Height
8157 lb
3700 kg
Load at Max Reach
2535 lb
1150 kg
Load at Maximum Height
8157 lb
3700 kg
Load at Maximum Reach
2535 lb
1150 kg

Dimensions

Height
8.5 ft
2592 mm
Width
7.97 ft
2430 mm
Wheelbase
10.5 ft
3200 mm
Length to Fork Face
20.75 ft
6325 mm
Ground Clearance
18 in
458 mm
Turning Radius Over Tires
12.5 ft
3805 mm
Turning Radius Over Forks
18.5 ft
5640 mm
Length to Front of Tire
16.7 ft
5091 mm
Rear Overhang
4.02 ft
1225 mm
Height to Top of Hood
6.49 ft
1979 mm

Tires

Standard
15.5/80 - 24 16 PR
15.5/80 - 24 16 PR
Optional Construction
400/80-24 Power CL/440/80-24 Power CL/15.5 x 25 - SGL/ 15.5 x 25 SGL - 2A FF
400/80-24 Power CL/440/80-24 Power CL/15.5 x 25 - SGL/ 15.5 x 25 SGL - 2A FF

Hydraulic System

Maximum System Pressure
3625.9 psi
250 bar
Maximum Pump Flow
29.85 gal/min
113 L/min
Pump Type
variable displacement load sensing pump
variable displacement load sensing pump
Auxiliary Hydraulic Supply – Intermittent
21.13 gal/min
80 L/min
Auxiliary Hydraulic Supply – Continuous
15.85 gal/min
60 L/min

Service Refill Capacities

Fuel Tank
39.63 gal
150 L
Hydraulic Tank
23.78 gal
90 L

Transmission Speeds

Forward – 1
4.35 mph
7 km/h
Forward – 2
7.46 mph
12 km/h
Forward – 3
13.05 mph
21 km/h
Forward – 4
19.88 mph
32 km/h
Reverse – 1
4.35 mph
7 km/h
Reverse – 2
7.46 mph
12 km/h
Reverse – 3
13.05 mph
21 km/h

Boom Performance

Boom Up
13 Seconds
13 Seconds
Boom Down
8 Seconds
8 Seconds
Tele In
11 Seconds
11 Seconds
Tele Out
11 Seconds
11 Seconds
Crowd Forward (dump)
3 Seconds
3 Seconds
Crowd Backward
3 Seconds
3 Seconds
Combined – Up and Out
23 Seconds
23 Seconds
Combined – Down and In
13.4 Seconds
13.4 Seconds
Boom Breakout Force
10116.4 lb
45 kN
Bucket Breakout Force
14612.58 lb
65 kN
Drawbar Pull (Basic)
19783.18 lb
88 kN
Drawbar Pull (Premium)
19783.18 lb
88 kN

Brakes

Parking Brake
mechanical on front axlt
mechanical on front axlt

Benefits & Features

Intuitive Controls

Our easier to use control layout and single joystick will keep you fresh and comfortable all day.

Easier Access

Cab entry and exit is both easier and more convenient due to the well placed handholds and step.

Operator Protection

The machine provides full operator security with OROPS and EROPS protection.

Longitudinal Stability Indicator

New dedicated longitudinal stability indicator (LSI) in the operator's line of sight.

Anti--theft device

The TH414 features a built-in start code device to reduce the risk of theft and unauthorized use.
Operator Station
The operator station provides comfort and protection with improved job site visibility and convenient, easier to use controls.
» Learn More


Joystick Control

The joystick allows three simultaneous boom functions enabling application customization.

Flow Sharing

Three simultaneous hydraulic functions are achieved using a full flow sharing hydraulic valve. A load sensing variable displacement pump allows full hydraulic power even at low revs.
Ease of Operation
Ease of operation was extremely important in the design of the TH414. The single lever joystick is designed to maximize operator efficiency.
» Learn More


Lift Height

The TH414 can pick and place materials to a maximum height of 13.7 metres.

Steering Modes

The TH414 Telehandler offers three steering modes to allow you to more easily position the machine.
Performance
The TH414 delivers high performance to meet your specific job site needs.
» Learn More


Transmission

The TH414 has a 4-speed powersynchro transmission, which uses a torque converter to transfer engine power to the transmission.

Engine

The TH414 has a Cat C4.4 DITAAC mechanical diesel engine as standard. Theis reliable Cat turbo-charged engine is certified to meet Tier 3 emission requirements.

Cooling Pack

The cooling pack for the TH414 has been relocated to rear of engine bay.
Power Train
Caterpillar componentry, including a Cat C4.4 ACERT engine give you the quality power train that you expect from a Cat machine.
» Learn More


Coupler

A manual IT quick coupler is standard on the TH414 Telehandler. For optimum versatility, an optional hydraulic quick coupler is available, allowing the operator to change non-hydraulic work tools without leaving the cab.

Hydraulic System

Machine is equipped with a selectable continuous auxiliary hydraulic flow allowing the use of hydraulically operated work tools.

Work Tools

A wide range of work tools are available to meet most job site applications. Caterpillar Telehandler Work Tools extend the versatility of the machine. Built for performance and durability, these work tools deliver high productivity, long life and excellent value. Contact your Cat dealer for available work tool options.

Machine Configurations

Various machine configurations are available to match the different applications and operating environments.

Tyres

A wide range of tire options enables the machine to be configured to achieve optimum job site performance.
Versatility
The TH414 is as versatile as your toughest job demands.
» Learn More


Access

All Cat Telehandler service points, including the combined transmission/hydraulic oil filter, are accessible and major components are at ground level due to the overall machine design.

Operation

Improving operating techniques can boost your profits. Your Cat Dealer has literature and other tools to help increase your productivity.

Product Support

You will find high availability of parts at our Dealer parts counter. Cat Dealers utilize a worldwide computer network to find in-stock parts to minimize machine downtime.
Serviceability and Customer Support
Extended service intervals and a reduction in routine daily maintenance enables you to spend your time on the job.
» Learn More


Standard / Optional Equip.

TH414 Standard Equipment

TYRES and RIMS
Mitas 15.5/80-24 16 PR TR01
POWER TRAIN
Cat C4.4 DITAAC engine - 74.5 kW gross power - 410 Nm / 1400 rpm maximum torque - Turbo charged after cooled - 4.4 litre displacement - 105 mm bore - 127 mm stroke - Stage III (Tier 3) compliant - 3 section cooling pack: engine coolant, transmission oil, air to air charge cooler - Water separator
Transmission, Cat PowerSynchro  - 4 forward/reverse - Single lever, column mounted direction change - Transmission disconnect via joystick or brake pedal
Axles, heavy duty durable - permanent 4-wheel drive - limited slip differential in front axle - power-assisted, hydraulic braking system - enclosed oil disc brakes on front axle - parking brake, dry disc with transmission disconnect - automatic steering self alignment system - 3 steering modes: 2-wheel, 4-wheel and crab
Hydraulics- load sensing, variable flow piston pump- 113 L/min maximum pump flow- 250 bar maximum system pressure- Electronic joystick, simultaneous and proportional controls to all three boom functions- Continuous flow hydraulics- Closed centre spool for auxiliary service- Lock valves on all hydraulic cylinders
ELECTRICAL
- 12-volt electrical system - 100 ampere alternator - 900 CCA maintenance-free battery with disconnect - Anti-restart key switch - Audible back-up alarm - Electronic control module - 12 volt internal and external power sockets - Electronic Technician diagnostic connector
CABIN, STANDARD
- EROPS certified cabin- Single lever electro-hydraulic control joystick- Interactive LCD monitor- Longitudinal stability indicator- Entry door with window- 2-way adjustable mechanical suspension seat- Heater- Seat belt & document pouch- Left & right-side rearview mirror- Interior mirror- Wiper blade front and rear window- Power steering w/steering wheel spinner knob- Radio ready- Operator stationisolated on rubber mounts
OTHER EQUIPMENT
- Manual IT interface quick coupler - Fenders - Frame level - Remote grease system
Joystick - bucket configuration - fork configuration

TH414 Optional Equipment

Coupler, IT hydraulic
Lights, flood lights cabin mounted and rotating beacon
Engine block heater, 240 V
Screen guard, front
Screen guard, front + roof screen guard
Hitch, retrieval
Spare Tyres and rims
*Mitas 15.5/80-24 16PR TR01 *Michelin 400/80 R24 Power CL *Michelin 440/80 R24 Power CL *Goodyear 15.5-25 SGL
Miscellaneous
*License plate light *Fork stowage brackets *Tool box
Work Tools
Carriages -- standard and side shift
Forks (pair) - Pallet fork 45x100x1070 mm - Pallet fork 50x100x1525 mm  - Pallet fork 50x100x1200 mm - Pallet fork 50x120x1200 mm
Access Work Platform
  
  
General Purpose Buckets
Clean up sites, load, carry and dump in a variety of applications.


Pallet Forks
Handles a wide variety of materials, including bulky materials, palletized loads and four-pocket loads.


 

About Cat

The Cat equipment product line, consisting of more than 300 machines, sets the standard for our industry. We plan to help you meet your needs with our equipment, with our distribution and product support system, and the continual introduction and updating of products.

Our Company

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.